SIMATIC TDC - SIMATIC Technology - Siemens  |   11/24/2009 6:44 AM  
Hide Images  |  Print

Multi processor control system SIMATIC TDC

Multi processor control system SIMATIC TDCSIMATIC TDC is a multi-processor automation system that is particularly used in large plants for process, energy and drive engineering.

SIMATIC TDC also solves complex drive, control and technology tasks with maximum quantity frameworks and minimum cycle times on a single platform, and is therefore an ideal supplement to SIMATIC S7 in the top performance range.

SIMATIC TDC is the technology and drive automation system integrated into the SIMATIC, with which the configuration and programming is performed using the proven SIMATIC Tools – and thus part of Totally Integrated Automation.

SIMATIC TDC is consistent with standards, making it easy to work with, e.g. in communication and HMI: SIMATIC TDC consists of one or more module racks where the required modules are inserted. The multi-processor operation enables the performance to be expanded almost without limit.


Highlights
Advantages
Automation solutions for large-scale plants

Potential users of SIMATIC TDC are not only plant engineers, but also engineering offices that develop automation solutions for the plant operators.

SIMATIC TDC can be used, for example. SIMATIC TDC facilitates short compute cycles (100 µs), has functional reserves and offers outstanding flexibility.


Application examples

Application examples for SIMATIC TDC include: