SIMATIC HMI - SIMATIC Portal Automation Systems - Siemens  |   11/23/2008 7:44 PM  
Hide Images  |  Print
Specification Texts SIMATIC HMI

As a service for consultants and system configuring engineers, we provide text blocks for specifications texts that help you in creating project documentation.

The specification texts are usually provided in two formats:

  • GAEB format (Gemeinsamer Ausschuss Elektronik im Bauwesen / German Common Committee for Electronics in the Construction Industry). The AVA programs (Ausschreibung-Vergabe-Abrechnung / tender-award-invoicing) used predominantly for creating performance descriptions in the construction industry use the data exchange interfaces defined by GAEB for performance descriptions.
  • *.txt/*.doc format for individual further processing


Overview SIMATIC Specification Texts

Topics
Text/Doc
SIMATIC Push Button Panels
  SIMATIC PP7 DE EN
  SIMATIC PP17 DE EN
SIMATIC Micro Panels
  SIMATIC OP 73micro  DE EN
  SIMATIC TP 170micro  DE EN
  SIMATIC TP 177micro  DE EN
SIMATIC Mobile Panels
  SIMATIC Mobile Panel 177  DE EN
  SIMATIC Mobile Panel 170  DE EN

 

SIMATIC Mobile Panel 277

DE

EN

SIMATIC Panels
  SIMATIC TD 17 DE  
  SIMATIC OP3 DE  
  SIMATIC OP7 DE  
  SIMATIC OP17 DE EN
  SIMATIC OP 73 DE EN
  SIMATIC OP 77A DE EN
  SIMATIC OP 77 B DE EN
  SIMATIC OP 170B DE EN
  SIMATIC OP 177B DE
  SIMATIC TP 170A DE EN
  SIMATIC TP 170B DE EN
  SIMATIC TP 177A DE EN
  SIMATIC TP 177B DE
  SIMATIC OP 270 DE EN
  SIMATIC TP 270 DE EN

 

SIMATIC TP 277 6"

DE

EN

 

SIMATIC OP 277 6"

DE

EN

SIMATIC Multi Panels
  SIMATIC MP270B Key DE EN
  SIMATIC MP 270B Touch DE EN

 

SIMATIC MP 277

DE

EN

  SIMATIC MP 370 12" DE EN
  SIMATIC MP 370 15" DE EN
SIMATIC HMI Software
  SIMATIC WinCC flexible DE EN
  SIMATIC WinCC V6.0 SP4 (water management) DE
  SIMATIC WinCC DE EN