Profibus Technology for SIMATIC ET 200 Systems
PROFIBUS is the No. 1 fieldbus – the proof lies in the 15 million
nodes installed worldwide.
PROFIBUS is not only implemented in the manufacturing
area, but it can also be used throughout the process industry
– even in hazardous areas. Standard interfaces support
quick and easy connection of the I/O to your systems and
therefore integrated communication from the cell level
down to the field level. |