Products - SIMATIC Distributed I/O - Siemens  |   11/23/2008 6:14 PM  
Hide Images  |  Print
ET 200 Systeme für den Schaltschrank

Distributed I/O  -
The SIMATIC ET 200 Systems

With SIMATIC ET 200 a wide range of distributed I/O systems is available - for solutions in the control cabinet or without a control cabinet directly at the machine, ready to be integrated into any automation solution via PROFIBUS or PROFINET.

SIMATIC ET 200 Systems for control cabinets
Systems with protection rating IP 20 from low cost block I/O to the multi-talent with comprehensive module spectrum.
SIMATIC ET 200 Systems without control cabinets
Systems with protection rating IP 65/67 for use close to the machine, rugged and reliable even without control cabinets
PROFIBUS Technology
Network components for PROFIBUS and ASICs as well as developer packages for Third party manufacturers.
PROFINET Technology
PROFINET network components ensure integrated communicationn through all levels of automation.
Additional Information:
PDF DownloadBrochure "SIMATIC ET 200 for Distributed Automation Solutions"
ZIP Downloadfree of charge configuration tool (zip-archive approx. 14 MB)"
ZIP Downloadfree of charge configuration tool chinese (zip-archive approx. 11 MB)