PC-based Controllers - SIMATIC Controller - Siemens  |   11/23/2008 9:46 PM  
Hide Images  |  Print

PC-based Controllers – SIMATIC WinAC

SIMATIC WinAC enables control on the PC. WinAC – the SIMATIC S7 in the PC – is eminently suitable when, in addition to control and visualization functions, tasks with high data volumes and high-speed technological functions have to be solved on a PC platform.

 SIMATIC WinAC RTX 2008
Software PLC for applications that demand a high level of flexibility and integration as well as hard deterministics and high performance.

 SIMATIC WinAC Slot PLC
Slot PLCs for PC-based applications requiring deterministic features, availability and high operational safety.

 SIMATIC WinAC ODK
The Open Development Kit allows users to develop new applications or to integrate existing applications into the control task.


 Further Information
Brochure "SIMATIC Controllers – The innovative solution for all
automation tasks"