Modular Controllers - SIMATIC Controller - Siemens  |   11/23/2008 0:46 PM  
Hide Images  |  Print
Schmuckbild Gerätedetail einer SIMATIC S7-300

SIMATIC Modular Controllers

The modular SIMATIC Controllers have been optimized for control tasks and specially designed for ruggedness and long-term availability. They can be flexibly expanded at any time using plug-in I/O modules, function modules, and communications modules.
Depending on the size of the application, the right controller can be selected from a wide range according to performance, quantity frameworks, and communications interfaces.

 SIMATIC S7-200
SIMATIC S7-200
The low-cost micro system for simple automation tasks, easy to install and configure.  Interner Linkmore

 SIMATIC S7-300
SIMATIC S7-300
The modular PLC for system solutions in the manufacturing industry with a wide range of modules.  Interner Linkmore

 SIMATIC S7-400
SIMATIC S7-400
The Power PLC for system solutions in the manufacturing and process industries with high-speed processing and enhanced communication performance.  Interner Linkmore

 SIMATIC ET 200
SIMATIC ET 200
Distributed I/O system with local intelligence for mounting in control cabinets or with IP65/67 directly at the machine.  Interner Linkmore

 Additional Information
PDF DownloadBrochure "SIMATIC Controller –
The innovative solution for all automation tasks"


PDF DownloadOverview "SIMATIC Controller –
The innovative solution for all automation tasks"