Embedded Automation - SIMATIC Controller - Siemens  |   11/24/2009 4:39 PM  
Hide Images  |  Print
Bild fehlt noch

Embedded Automation – open like a PC-based controller, rugged like a standard PLC

The SIMATIC Embedded Automation products utilize the openness of PC-based systems and offer an increased level of ruggedness. The controller and PC applications run on the same rugged platform – without the use of rotating parts like hard disks or fans. The operating system used is tailored and optimized to the hardware architecture in each case.

 SIMATIC S7-mEC RTX
Modular Embedded controller in S7-300 design equipped with latest Embedded PC Technology.

 SIMATIC Microbox
The ultra-compact and rugged embedded PC for DIN rail mounting or wall mounting and for machione-level use.

 SIMATIC Embedded Panel PC
Ultra compact, rugged and maintenance-free turnkey systems as an Embedded HMI solution or combined HMI and Software PLC-System.

 SIMATIC Multi Panels
High performing panels with PC-like openness. Employing the Software PLC WinAC MP 2007 allows visualization and control on one device.


 Further Information
Brochure "SIMATIC Controller – The innovative solution for all automation tasks"