| In all cases, you configure in a user-friendly way via
intuitive dialogs in the same software environment as for standard PLC
tasks. Examples of the diverse tasks you can solve with SIMATIC
Technology:
Counting/measurement
- Counting pulses up to 500 kHz
- Measuring path lengths, rotational speeds, frequencies and periods
- Proportioning
Control
- Temperature control, pressure control, flow control
- Step controllers, pulse controllers and continuous controllers
- Fixed-setpoint control, follow-up control, cascade control,
ratio control and hybrid control
- Ready-parameterized or flexibly programmable control
structures
- Controller optimization
Cam control
- Path-dependent switching
- Time-dependent switching
- Dynamic derivative action
Motion Control
- Position detection with incremental or absolute encoders
- Positioning with rapid traverse/creep speed or controlled positioning
- Electronic gear
- Cam disc
- Multi-axis interpolation
- Control of hydraulic axes
SIMATIC Technology represents the greatest possible freedom in the
choice of design and scalability of the hardware and software, at the
best price-performance ratio.
|