Sensors for factory automation - SIMATIC Sensors - SIMATIC_Compact - Siemens  |   11/23/2008 9:06 PM  
Hide Images  |  Print

Sensors for factory automation -
SIMATIC Sensors

Sensors are the "eyes and ears" of the machines and plants on which the automated processes run. Siemens offers a full range for the most diverse requirements in the manufacturing industry: From the simple detection of objects with non-contact proximity switches, through product tracking with electronic RFID systems, and quality control with image processing systems, right up to safety sensors for protecting personnel in hazardous zones.
 
SIMATIC Sensors

Proximity switches SIMATIC PX
When it comes to the detection, counting, measuring, monitoring or positioning of solids, liquids or granulates, the SIMATIC PX proximity switches - optical, inductive, sonar or capacitive - are indispensable. And with IQ-Sense, the sensors and the SIMATIC Controller merge into one system. This not only increases the availability of the plant, but also eliminates errors from configuring to wiring.
www.siemens.com/simatic-sensors/px
Safety sensors SIMATIC FS
The non-contact protective devices - laser scanners, light curtains, light barriers and switching strips - are used for access protection of hazard zones, protecting personnel and machinery, and providing a high degree of availability and cost effectiveness. The products are also a component part of our Safety Integrated concept
www.siemens.com/simatic-sensors/fs

RFID systems SIMATIC RF
The smart, electronic SIMATIC RF identification systems identify reliably, quickly and cost effectively, are impervious to contamination, and save data direct on the product. They thus control and optimize material flow and distribution, or guarantee efficient object locating.
www.siemens.com/simatic-sensors/rf
Image processing systems
SIMATIC MV

The image processing systems SIMATIC Machine Vision control and ensure the material flow as well as the quality in industrial production. They make decisions on the basis of visual information more reliably and faster than any human eye. In this way, they make an essential contribution toward an optimized and fault-free workflow.
www.siemens.com/simatic-sensors/mv