Industrial PCs and Programming devices - SIMATIC PC and SIMATIC PG - SIMATIC_Compact - Siemens  |   11/24/2009 7:40 PM  
Hide Images  |  Print

Industrial PCs and programming devices
SIMATIC PC and SIMATIC PG

The machine-level area is the demanding, harsh environment of the SIMATIC PC. Available in three different designs and expandable with additional components, the SIMATIC PCs can be easily integrated into customer-oriented solutions. SIMATIC PGs are fully equipped programming tools for the components of SIMATIC industrial automation with all the necessary interfaces, cables, and the programming software installed on the hard disk and ready for use.
 
SIMATIC Industrial PCs

SIMATIC Panel PC
As IL for standard industrial requirements, or as rugged Panel PC 670/870 with membrane keyboard or touch operation 
www.siemens.com/panel-pc
SIMATIC Rack PC
SIMATIC Rack PCs are flexible industry PC systems for powerful and space-optimized applications in 19" systems
www.siemens.com/rack-pc

SIMATIC Box PC
SIMATIC Box PCs are extremely compact and rugged. They fit into control cabinets and controller housings - and especially close to the machine.
www.siemens.com/box-pc
Industrial LCD monitors
As desktop, built-in and rack versions from 12" to 18" screen diagonal, with or without operator functionality. 
www.siemens.com/industrial-lcd
SIMATIC Programming Devices
SIMATIC Field PG
The SIMATIC Programming Devices are mobile engineering stations for configuring, programming, commissioning and service. They are rugged, portable industrial PCs with integral SIMATIC interfaces and ready-installed SIMATIC STEP 7 Engineering Software.
www.siemens.com/simatic-pg