Industrial PCs
An industrial PC is the reliable, rugged hardware for every
PC-based controller. The designs range from 19" rack PCs,
through box PCs for space-saving installation in consoles or
control cabinets, right up to panel PCs with integral display. |
 |
www.siemens.com/simatic-pc |
PC-based controller
SIMATIC WinAC is the PC-based controller family from Siemens.
SIMATIC WinAC is compatible with SIMATIC S7 and is configured
and programmed with the same software. WinAC is available as a
pure software solution (software PLC) and as a PCI plug-in card
for the PC (slot PLC). |
 |
www.siemens.com/simatic-winac |
Distributed I/O
Sensors and actuators are typically connected to SIMATIC WinAC
with distributed I/O SIMATIC ET 200 over PROFIBUS. |
 |
www.siemens.com/simatic-dp |
|
 |

Motion Control
For motion control tasks we offer you scalable software and
hardware in conjunction with SIMATIC S7 and WinAC More demanding
motion control tasks can be solved by employing SIMOTION P. |
 |
www.siemens.com/pc-based-motion |
Visualization
A special strength of PC-based automation is its ability to
run the visualization software and the control program on the
same PC. |
 |
www.siemens.com/simatic-hmi-sw |
Communication
The field-proven MPI, PROFIBUS, PROFINET and Industrial
Ethernet bus systems are available for communications. |
 |
www.siemens.com/simatic-net
|
|