Industrial Communication SIMATIC NET - SIMATIC_Compact - Siemens  |   11/23/2008 9:57 PM  
Hide Images  |  Print

Industrial Communication -
SIMATIC NET

Improving field-proven technology even further, breaking new ground, and opening up new media for industrial communications - all in a day's work for SIMATIC NET. The industrial communication networks of SIMATIC NET, created specifically for the harsh environment of industry, supply you quickly and reliably with production data, data from the manufacturing process, and data from company headquarters, both locally and globally.
 
SIMATIC NET Industrial Communication

Industrial Ethernet
Industrial Ethernet is a powerful area and cell network for industry that complies with the IEEE 802.3 (ETHERNET) and 802.11 (wireless LAN) standards.
www.siemens.com/industrial-ethernet
PROFINET
The open, cross-vendor Industrial Ethernet standard for automation. It enables integrated communication from the corporate management level right down to the field level. A wide range of products is available including active and passive network components, controllers, distributed field devices, and components for industrial wireless LAN and industrial security.
www.siemens.com/profinet
PROFIBUS
To implement Profibus networks, SIMATIC NET provides the necessary network components and system interfaces for connecting S7 and PC/IPC.
www.siemens.com/profibus

AS-Interface
The actuator-sensor interface is an open, vendor-independent bus system. It connects actuators and sensors with programmable logic controllers.
www.siemens.com/as-interface

Industrial Wireless Communication
The provision and availability of information at any location and time is already a reality in the office world and has now also entered the area of industrial communications.
www.siemens.com/industrial-wireless-communication
SINAUT ST7 Telecontrol System
SINAUT ST7 is an innovative and versatile system for fully-automatic monitoring and control of process stations that exchange data with a central control room or with each other over WAN
www.siemens.com/sinaut
Network transitions
Routers between Industrial Ethernet, PROFIBUS, AS-Interface or EIB are implemented via links, controllers (PLCs) or PCs. In the case of PLCs or PCs, integral interfaces and communication processors (CPs) can be used for the router.
www.siemens.com/network_ transitions