SIMATIC Panel PCs
SIMATIC Panel PCs are suitable for use in standard control
cabinets, control panels and switchboards. Typical fields of
application can be found in both manufacturing automation and
process automation. The SIMATIC Panel PC 477, 577,and 677
are available for varying requirements. |
 |
www.siemens.com/simatic-panel-pc |
|
 |

Industrial LCD monitors
Available in two product families, as innovative SIMATIC Flat
Panels or as proven SCD-Monitors as desktop, built-in and rack versions from 12" to 19"
screen diagonal, with or without operator functionality.
|
 |
www.siemens.com/industrial-lcd
|
|