Distributed I/O - SIMATIC ET 200 - SIMATIC_Compact - Siemens  |   11/23/2008 9:21 PM  
Hide Images  |  Print

Distributed I/O -
SIMATIC ET 200

The SIMATIC ET 200 product family is an essential component of TIA and enables distributed solutions to suit your requirements - in all sectors. Whether compact or modular, purely digital inputs/outputs, technology components, or complete distributed systems with drives and pneumatic technology. The systems can be used direct in harsh industrial environments, either in the control cabinet or cabinet-free. The right solution is available, even for areas subject to explosion hazard..
 
SIMATIC ET 200 systems for the control cabinet

SIMATIC ET 200S
The ET 200S module range includes power modules, digital or analog input and output modules, technology modules, motor starters, and frequency converters.
www.siemens.com/simatic-et200s
SIMATIC ET 200L
SIMATIC ET 200L is the I/O device in postcard format and with degree of protection IP20. It is used primarily in the low-end performance range with just a few inputs/outputs.
www.siemens.com/simatic-et200l

SIMATIC ET 200M
IMATIC ET 200M is the modular I/O device for the control cabinet in applications with high channel density
www.siemens.com/simatic-et200m
SIMATIC ET200iSP
The SIMATIC ET 200iSP distributed I/O system is the cost-effective solution for areas subject to explosion hazard.
www.siemens.com/simatic-et200isp
SIMATIC ET 200 cabinet-free systems

SIMATIC ET 200pro
SIMATIC ET 200pro is the distributed I/O system with IP65/67 degree of protection. It is especially compact and powerful and is characterized in particular by its unique multi-functionality.
www.siemens.com/simatic-et200pro

SIMATIC ET 200X
SIMATIC ET 200X is the distributed solution with high degree of protection, with a diversity of multi-functional modules.
www.siemens.com/simatic-et200x

SIMATIC ET 200eco
The low-cost digital block I/O enables cabinet-free installation with degree of protection IP67 direct at the process.
www.siemens.com/simatic-et200eco
SIMATIC ET 200R
With SIMATIC ET 200R, you optimize your welding and handling applications in body-in-white production in the automobile industry.
www.siemens.com/simatic-et200r