|
 |
 |
 |
|
SIMATIC Controllers
|
|
|
The SIMATIC Controller family offers a host of integrated functions and
scalable performance for all applications and requirements. It encompasses
programmable logic controllers (PLCs), control systems comprising PLC and
operator panel, PC-based controllers, and distributed intelligence. The
controllers are also available in failsafe and fault-tolerant versions for
applications with high safety requirements.
|
|
|
|
SIMATIC S7 standard PLCs |

Micro PLC
The SIMATIC S7-200 Micro offers high performance with low
installation and programming overhead. |
 |
www.siemens.com/simatic-s7-200 |
Modular controller
The SIMATIC S7-300 offers high performance for mechanical and
plant engineering in the manufacturing industry. It is
maintenance-free and offers a host of integral functions, a
compact design, and an extremely wide range of modules. |
 |
www.siemens.com/simatic-s7-300 |
|
 |

System-optimized high-performance
controller
The SIMATIC S7-400 enables system solutions in manufacturing
and process engineering, and stands out in particular for its
powerful processing and communication capabilities. |
 |
www.siemens.com/simatic-s7-400 |
Controller
and HMI in one
The SIMATIC C7 control systems combine an S7-300
controller and an operator panel in one compact device |
 |
www.siemens.com/simatic-c7 |
|
|
|
|
|
Failsafe and fault-tolerant SIMATIC controllers |
|
|
 |
|
|
|
|
|
PC-based controllers SIMATIC
WinAC |

Software PLC
SIMATIC WinAC RTX has real-time capability and is compatible with the S7-400. It
is especially suitable when different tasks such as data
processing, communication, visualization, technology, and
control have to be integrated on one PC.
|
 |
www.siemens.com/simatic-winac |
|
 |

PCI Slot PLC
PLC as plug-in card for the PC, compatible with the S7-400.
The Slot PLC versions are suitable for applications requiring
deterministic features, availability and a high degree of
operational safety, because they also work autonomously from
the PC. |
 |
www.siemens.com/simatic-winac-slot
|
|
|
|
|
|
Decentralized automation with distributed
intelligence |

Modular I/O in IP20
SIMATIC ET 200S in degree of protection IP20
with its own CPUs as intelligent field devices with program
execution direct on-site. |
 |
www.siemens.com/simatic-et200s |
|
 |

I/O in IP65/67
SIMATIC ET 200X in degree of protection IP65/67 with its own
CPUs as intelligent field devices with program execution
direct on-site. |
 |
www.siemens.com/simatic-et200x
|
|
|
|