Safety Integrated - SIMATIC_Compact - Siemens  |   11/23/2008 9:42 PM  
Hide Images  |  Print

Safety Integrated 

With Safety Integrated, we have developed a safety program that encompasses all components from the sensors, the controller, right up to the drives. It is the complete system for safety technology that integrates seamlessly into the standard automation system. Open, safety-related communication can be implemented via the PROFIBUS, PROFINET and AS-Interface standard buses. An automation solution with Safety Integrated offers the customer.
  • cost savings through omitting hardware and lower installation costs
  • higher availability of the machine thanks to the establishment of isolated safety areas 
  • improved, that is, more practice-oriented operability during setup
Safety Integrated system components

Failsafe controllers for the manufacturing industry
SIMATIC ET 200S F-CPU, S7-300F, S7-400F -the scalable range of failsafe controllers for all performance ranges in factory automation.
www.siemens.com/simatic-s7-fail-safe
Failsafe, optical sensors
The flexible, non-contact safety equipment, laser scanners, light curtains, light barriers and switching strips for access protection in hazardous areas
www.siemens.com/safety-sensors
Safety-related switchgear technology
From safe detection, commanding/signaling, through monitoring/analysis, up to safe starting/shutdown - integrated solutions for the cell level and failsafe communication.
www.siemens.com/safety-controls
Failsafe communication
Safety Integrated uses as basis the well-proven PROFINET, PROFIBUS and AS-Interface fieldbus systems for safety-related communications. This means that plant and system engineers can cost-effectively use already known engineering tools and techniques.
www.siemens.com/safety-communication

Failsafe controllers for the process industry
Safety Instrumented Systems (SIS) are used in the process industries to prevent or minimize consequences of a dangerous process upset. Siemens offers a comprehensive range of safe, fault-tolerant and high-available products for use in SIS applications.
www.siemens.com/process-safety
Failsafe motion control systems
SINUMERIK 840D with SIMODRIVE 611 digital - motion control system with safety technology integrated into the controller and drive. Safety unit - compact device for motion monitoring, for example at presses
www.siemens.com/safety-motion-control
Failsafe drives
SINAMICS S120 - drive with integral autonomous safety functions.
SIMATIC ET 200S FC - drive (frequency converter) with integral autonomous safety functions on sensorless standard asynchronous motors encoder.
www.siemens.com/safety-drives