Micro Automation - SIMATIC S7-200, LOGO!, Micro Automation Sets - SIMATIC_Compact - Siemens  |   11/24/2009 1:03 PM  
Hide Images  |  Print

Micro Automation -
SIMATIC S7-200, LOGO! and Micro Automation Sets

Even in applications where for economic reasons programmable controllers have not yet been used, SIMATIC delivers a cost-effective solution with its S7-200 Micro PLC.  And the Logo! logic module is the obvious choice for the simplest control tasks.  Micro Automation Sets are coordinated and tested combinations of automation components for high-speed and simple implementation of small automation tasks.
 
Micro SPS SIMATIC S7-200

Central processing units
A range of central processing units, with finely graded computing power and number of inputs and outputs
www.siemens.com/simatic-s7-200-cpu
Expansion modules
Modular system of analog and digital I/O modules.
www.siemens.com/simatic-s7-200-em
Function modules
Function modules offload the CPU of work-intensive tasks such as positioning.
www.siemens.com/simatic-s7-200-fm

Communication processors
The SIMATIC S7-200 can be connected to AS-Interface, MPI, PROFIBUS DP and Industrial Ethernet via communication processors.
www.siemens.com/simatic-s7-200-cp
Operator control and monitoring
The low-cost operator terminals for the SIMATIC S7-200 micro system, from text displays to touch panels.
www.siemens.com/simatic-micropanels
LOGO! logic module

LOGO!Basic and LOGO!Pure
The functions of the logic module LOGO! replace a host of switching devices such as relays, time switches and auxiliary contactors.
www.siemens.com/logo-cpu

SIMATIC Expansion Modules
Digital and analog I/O modules and communication processors
www.siemens.com/logo-module

Programming software
Creating ladder diagrams and function block diagrams by selecting the relevant functions and interconnecting them.
www.siemens.com/logo-sw
Micro Automation Sets

Drive engineering
Micro Automation Sets for problem solving in small automation systems for applications focusing on drives.
www.siemens.com/microset-drive

Remote control
Micro Automation Sets for problem solving in small automation systems for applications focusing on remote control.
www.siemens.com/microset-remote

Building automation
Micro Automation Sets for problem solving in small automation systems for applications focusing on building automation.
www.siemens.com/microset-building-technology

Communication
Micro Automation Sets for problem solving in small automation systems for applications focusing on communications.
www.siemens.com/microset-com

Measuring systems and sensors
Micro Automation Sets for problem solving in small automation systems for applications focusing on measuring systems and sensors.
www.siemens.com/microset-sensor