for Manufacturing - SIMATIC Sensors - Siemens  |   11/23/2008 9:51 PM  
Hide Images  |  Print
Don’t Be Deterred by Adversities
RFID Systems for Production


The conditions surrounding assembly lines and industrial production facilities are harsh. This does not present a problem for our RFID systems and its components, which are specifically developed for industrial applications. These systems read and write at high-performance levels and with extreme reliability – they are IP-rated up to IP68. High data security as well as enormous memory capacities, the ability to process large data quantities and communicate at lightning speed while being markedly fail-safe are distinguishing hallmarks. A wide range of transponders is available – from extremely compact designs for flush installations up to high-temperature versions. Because they are also very easy to configure and install, they not only provide reliable identification, but also save costs throughout the entire line. Whether for simple or demanding applications, we offer progressive systems for optimizing the flow of materials and for controlling the production.
  Manufacturing
  MOBY E RF300 MOBY U
Read/write distance up to 0.1 m up to 0.2 m up to 3.0 m
Frequency 13.56 MHz 13.56 MHz 2.4 GHz
Standards ISO 14443   ISO 18000-4
Features and Highlights
For the toughest conditions
Noise-immune
Assembly lines with small tool carriers
High-temperature data storage units
The small, compact "power pill"
RFID system with economically priced interface connection to SIMATIC