for Locating - SIMATIC Sensors - Siemens  |   11/23/2008 8:21 PM  
Hide Images  |  Print
Locating, Responding, Optimizing in Real Time
RFID System for the Locating

From locating vehicles in the automobile industry through tracking and separating materials in the chemical industry up to complex material management and shipping systems in logistics. Using the new MOBY R, you always have the overview no matter which industry sector. This is presently the technically most mature real-time localization system from the market leader in the area of identification systems. It can open up completely new possibilities when it comes to cost-effectively arranging your various processes.
  Locating
  MOBY R
Read/write device up to 300 m
Frequency 2.4 GHz
Approvals FCC Part 15 Class B
EN 55022, EN 55024
TÜV GS to EN 60950
EMV Guideline 89/336/EEC
Features and Highlights
Fast, up-to-date and precise: Locating in the real-time mode
Overview with no limits: Online visualization
More efficient processes for increased cost-effectiveness
For large areas both indoors and outdoors