IQ-Sense - SIMATIC Sensors - Siemens  |   11/23/2008 9:38 PM  
Hide Images  |  Print
Intelligent Proximity Switches with IQ-Sense
Simple to Use, Simply Profitable

Sensors and PLCs are coming together
Thanks to intelligent integration to the PLC, IQ-Sense can now be used to implement significantly more flexibility and reliability of the sensors. Integrated data communication means many advantages for both plant engineering and operation. For example, the new IntelliTeach® function enables fast commissioning by machine and plant engineers, since all settings for the IQ Sense devices can be set using the PLC. Values set once on a sensor can be transmitted to other sensors without problems.
Sensors can be exchanged during operation without any extra work since the PLC automatically reestablishes all sensor settings. Furthermore, IQ-Sense permits channel-specific system diagnostics. Wire break, short-circuit, maladjustment or module/sensor failure are automatically signaled, and parameterization errors are avoided. It is therefore possible to reduce downtimes and to increase plant availability.


Highlights
Engineering
Seamless integration in SIMATIC STEP 7
Transparent display of all sensor parameters
Channel-specific system diagnostics
No additional parameterization software needed
Commissioning
Low wiring overhead thanks to polarity-independent two-wire design
Sensor parameters are teachable and can be copied
Avoidance of sensor interaction through antiinterference function
Simple and cost-effective wiring, fast commissioning
Operation and maintenance
Dynamic parameter modification using the PLC (IntelliTeach)
Integrated diagnostic information down to the sensor level
Replacement of sensors during operation without re-parameterization
High plant availability with alarm and message displays for preventive maintenance


Connectable proximity switches to ET 200S
via 4 IQ-Sense module
to S7-300/ET 200M
via 8 x IQ-Sense module
SIMATIC PXO 200 (design K80)
Retroflective sensor
x
x
Retroflective sensor with background suppression
x
x
Diffuse sensor
x
x
SIMATIC PXO 200 (design C40)
Retroflective sensor
x
x
Diffuse sensor
x
x
SIMATIC PXS 300 (design M18)
Range 6 cm to 30 cm  
x
Range 15 cm to 100 cm  
x