| Proximity Switches - SIMATIC Sensors - Siemens | 11/23/2008 8:17 PM | ||
Hide Images |
Print
|

|
Sharpening All Senses
Proximity Switches SIMATIC PX
Automation solutions are becoming progressively more comprehensive and processes increasingly complex. Complete control of all processes is becoming all the more important. If you want to keep a close watch on things, all available senses must be used optimally. Our proximity switches offer you the best prerequisites for recording, counting, measuring or positioning. Because no matter what application or industry, our complete program always has the right sense for each situation. Highlights
Contactless recording of objects, even under harsh conditions
Large, complete product range: sonar, photoelectric, inductive
and capacitive
International models (e.g. UL/CSA) for worldwide application
High degree of protection up to IP69K
Sensors with IO-Link, fully integrated into SIMATIC
Sonar Proximity Switches SIMATIC PXS
Sonar proximity switches can be used as non-contact proximity switches in many
fields of automation. These devices can be used whenever distances through air
have to be evaluated, because they not only detect objects, but can also output
and evaluate the absolute distance between the Sonar proximity switch and the
object. Changing environmental conditions (e.g. temperature variations) are compensated
during evaluation of the measurement.Photoelectric Proximity Switches SIMATIC PXO
The photoelectric proximity switches react to changes in the quantity of light
received. The light beam emitted from the emitter diode is interrupted or reflected
by the object to be detected. Depending on the type of BERO, the interruption
or reflection of the light beam is evaluated.Inductive Proximity Switches SIMATIC PXI
Inductive proximity switches are the low-cost solution for non-contact detection
of metal objects. Inductive proximity switches are extremely reliable, heavy
duty and virtually indestructible. And thanks to wear-free operation as well
as resistance to temperature, noise, light or water, they have a markedly long
service life.Capacitive Proximity Switches SIMATIC PXC
Capacitive proximity switches are also non-contact sensors for measuring conductive
and non-conductive materials in solid, powder or liquid state.Incorporated in TIA
IO-Link is a concept for the intelligent integration of sensors in automation
systems. Just like all products and systems incorporated in Totally Integrated
Automation, IO-Link devices also feature the same characteristics with respect
to communications capability, data management and configuration/programming. This provides advantages in every aspect, beyond significant savings of engineering time and effort. For the first time, plant-wide communication down to the sensor level can be implemented not just extremely easily, but highly profitably as well. |