Low-Voltage Inverters
Our
frequency inverters combine the highest technical quality with versatile functionality:
from the basic MICROMASTER 420 to the high-performance MICROMASTER 440 with
sensorless vector control and a power range up to 250 kW (300 HP). Each individual
member of our MICROMASTER family is characterized by its exceptionally simple
handling: from installation and commissioning to operator control. Later adaptation
to new requirements is simplicity itself.
Each frequency inverter belonging to the family
allows flexible circuit connection of inputs and outputs for optimum link-up
of a broad variety of digital and analog signals. With its default factory settings,
it is immediately ready for use.
| MICROMASTER 440 |
0.12 to 250 kW / 0.16 to 350 HP
The all-rounder |
| MICROMASTER 430 |
7.5 to 250 kW / 10 to 350 HP
The specialist for pumps and fans |
| MICROMASTER 420 |
0.12 to 11 kW / 0.16 to 15 HP
The universal inverter |
| MICROMASTER 410 |
0.12 to 0.75 kW / 0.16 to 1.0 HP
The low-price solution |
Part of Totally Integrated Automation (TIA)
All standard Siemens drives with the PROFIBUS option are integrated
in TIA. On the basis of TIA’s three-pronged universality with
regard to communication, configuration and data management, our drive
systems perform automation tasks smoothly and efficiently, with an energy-saving
potential of up to 30 %.
Safe Operation – All over the World
All the important protection and overload functions are already
standard features of our inverters. And the requirements of the EU low-voltage
directive are met by all the devices in the MICROMASTER family. They
have the CE label, as well as both UL and CUL certification. So the
MICROMASTER family has just about everything.
|