Simply Indispensable
The Wide-ranging Functionality of MICROMASTER
A vast number of today’s motor applications
require the use of a Variable Speed Drive to ensure optimum performance. Making
the correct speed adjustments can ensure dramatic savings in energy costs and
improvements in application performance. From the technology available, which
unit should you select to ensure these goals are met and your investment pays
off?
As a supplier of complete drive systems and technology, Siemens can offer you
a wide range of frequency inverters: the MICROMASTER family. All the inverter
units can be used in a variety of applications and are extremely flexible in
use. With power ratings ranging from 0.12 to 250 kW (0.16 to 300 HP), they can
readily be adapted to new requirements without any great effort. |