| Efficient Infeed Technology - SINAMICS G110D / SINAMICS G120 - Siemens | 11/24/2009 7:58 PM | ||
Hide Images |
Print
|
Efficient Infeed Technology by SINAMICS G120 and SIMATIC ET200 ConvertersSiemens is setting a unique global new standard for converters in the compact class: The technology is unrivaled worldwide and supports regenerative feedback capability in smaller, lighter and much more cost-effective devices.The Advantages of Efficient Infeed Technology over Standard Technology at a Glance
The video shows the Efficient Infeed Technology for Applications with a high braking efficiency. The Benefits at a Glance
Continuous braking with 100% of the rated power
Energy savings thanks to regeneration with motor in generating
mode
Omission of braking resistor, line reactor and brake chopper
No costly configuration of the braking resistors and no
time-consuming cabling
Considerably lower space requirements than conventional
compact converters
Up to 22% less power infeed
No additional heat generated during braking
The Following Frequency Converters are Equipped with Efficient Infeed Technology:
as option
SINAMICS G120 integrated in the PM250 power module
always with Efficient Infeed Technology
SINAMICS G120D SIMATIC ET 200S FC SIMATIC ET 200pro FC |