SINAMICS G110
The New Variety for Speed-variable Drives
State-of-the-art Drives Offer Many Advantages
Today's applications demand drive solutions with the optimum
performance. Smooth drive performance increases the precision and reduces the
stress on machines and plant. A SINAMICS G110 drive is extremely simple to configure
and creates low-cost opportunities for optimizing new generations of products
and innovative applications. Smooth and continuous speed control, quiet and with
small footprint, SINAMICS G110 couples high operational reliability with high
service lifetime.
SINAMICS: System-based Innovation
SINAMICS drives are part of the unified Siemens modular system
to address the growing diversity in machines and plant construction. SINAMICS
– scalable in its power, voltage and technological functions – provides real
innovation potential down to the smallest drive.
|