Order Catalogs and Brochures Online:
Standard Drives Brochures
Pumps, Fans, Compressors
Solutions for every requirement:
Continually achieving higher productivity
Conveyor Technology
Solutions for every requirement: Seamlessly transfer success – Overview
Conveyor Technology
Solutions for any requirements: Conveying you to an integrated success.
Energy-efficient Drives
The Modular Frequency Inverter SINAMICS G120
safe, communication-capable and energy-saving
Efficient Infeed Technology
SINAMICS G120D
The distributed frequency inverter with high degree of protection, compact and
capable of energy recovery
SINAMICS G110
The versatile frequency inverter for low power ranges
MICROMASTER
The universal frequency inverter for drive technology
Motors (Flyer)
The right motor for every application
Low-voltage Motors 1LE1
The new 1LE1 motor range – even more drive in innovation and efficiency
Low-voltage Motors
A seamless range of low-voltage motors up to 1,250 kW
Flender MOTOX
Geared Motors
Goodbye to Corrosion
Geared motors for wet areas
Decentralized Drive Technology
Discover boundless opportunities – with future-oriented drive solutions
New Impulses
Drive technology for the chemical industry
Standard Drives Catalogs
D11.1
SINAMICS G110/G120 Inverter Chassis Units
SINAMICS G120D Distributed Frequency Inverters
SINAMICS G110
Power: 0.12 kW to 3 kW
Product Brief
SIMATIC ET 200S FC
The distributed frequency converter in SIMATIC ET 200S
Modularity, safety and
energy efficiency in IP20
MICROMASTER/COMBIMASTER 411
Power: 0.37 kW to 3 kW
Catalog DA51.3
MICROMASTER 410/420/430/440
Power: 0.12 kW to 250 kW
Catalog DA51.2
IEC Motors
IEC Squirrel-Cage Motors
Size: 56 to 450
Power: 0.06 kW to 1250 kW
Catalog D81.1
Motor Generation 1LE1
IEC Squirrel-Cage Motors
Sizes: 100 to 160
Output: 0.75 kW to 22 kW
Catalog D81.1 N
MOTOX Geared Motors
Catalog D87.1
Standard Drives Tools
Selection Tool SD Configurator in the CA 01 Interactive Catalog
Intelligent product configuration of motors and drive inverters; dimension drawing/data
sheet generator and starting program for motors; wide range of documentation.
| EN |
DE |
FR |
ES |
IT |
 |
 |
|
|
|
Energy Saving Program
determines your own individual energy saving potential – this helps you select
the right energy-saving motor.
Please enter your postal address:
|