| Crane Motors - Low-Voltage Motors - Siemens | 12/02/2008 9:42 PM | ||
Hide Images |
Print
|
Crane MotorsMaximum Power Even in Turbulent ApplicationsCrane motors are often exposed to extreme weather conditions – as well as being subject to high operational requirements. They have to withstand high humidity, salty air and high wind speeds while ensuring a high overload capacity and a wide speed control range.Crane Motors – a Brief Summary of Their StrengthsIncreased efficiencyFor ambient temperatures up to 50 °C, optionally also higher – Protected against humidity up to 100% and salty atmosphere More power
Torque reserves for high surge loads and an overload capacity
up to 230% – used as accelerating drives, our crane motors master any situation.
More flexibility
Using a generously dimensioned terminal box, corrosion
protection inside the motor and optionally available rugged mounting feet and
flange manufactured from a torsionally stiff spheroidal graphite iron – our
crane motors can cope with any task.
Crane Motors – Technical Data
Crane Motors – Typical Uses
The rugged gray cast iron motors are particularly suitable for rough lifting
gear operation under adverse operating conditions – for indoor and outdoor
application, e.g. in harbour facilities for rubber-tyred gantry, rail-mounted
gantry, automatic stacking cranes. |