Smoke Extraction Motors - Low-Voltage Motors - Siemens  |   12/02/2008 9:53 PM  
Hide Images  |  Print

Smoke Extraction Motors

Reliable Ventilation Even at High Temperatures

The certified smoke extraction motors have been specially developed for buildings or construction sites with smoke control systems. Our smoke extraction motors can even cope with high ambient temperatures safely. In the event of an accident, they reduce the heat loading on the building and keep access and escape routes smoke-free.
The double-function motors operate as follows:
As fan motor for operation under normal conditions
Operation under fault conditions as fan motor at high ambient temperatures (200°C, 300°C, 400°C) and minimum operating time stipulated according to norm

Smoke Extraction Motors – a Brief Summary of Their Strengths

Class Temperature
(°C)
Minimum function duration
(min)
F200 200 120
F300 300 120
F400 400 120
Temperature-time Classification in Accordance with EN 12101 – 3 June 2002

Smoke Extraction Motors – Technical Data

Voltage and power ranges 0.37 kW - 200 kW
All commonly used voltages
Frame sizes and designs 80M - 315L All common construction types
Rated speed and rated torque 750 - 3600 min-1
2,5 - 1546 Nm

Smoke Extraction Motors – Typical Uses

Our new certified smoke extraction motors have been specially developed for highly frequented public buildings such as night clubs, shopping malls, movie theatres, airports, enclosed car parks as well as industrial buildings, staircases, tunnels, etc.