MOTOX Configurator - Geared Motors - Siemens  |   11/24/2009 7:53 PM  
Hide Images  |  Print

MOTOX Configurator

The MOTOX Configurator is a selection and configuring tool for geared motors.
You are guided in a structured fashion through the program which makes it simple to select a specific geared motor. The individual selection steps are checked as far as the logic is concerned and functions or options which mutually exclude each other, are filtered-out. This avoids any ordering errors.
In addition, dimension drawings in the DXF format and 3D CAD data are provided in the usual file format. 1FK7/1FT6 Geared motor CAD data