Products - Low-voltage Converters SIMATIC ET 200 - Siemens  |   12/02/2008 9:37 PM  
Hide Images  |  Print

Frequency Converter SIMATIC ET 200pro FC

A new frequency converter is supplementing SIMATIC ET 200pro. The distributed SIMATIC ET 200pro distributed I/O system comprises distributed intelligence, inputs and outputs and motor starters. Modules with integrated safety technology are also included in the system. The ET 200pro FC frequency converter continuously controls the speed of induction motors and can handle drive tasks with simple open-loop frequency control up to sophisticated vector control.
It has been seamlessly integrated into the ET 200pro system and offers, for example, simple mounting & installation, fast module replacement and integrated, seamless diagnostics. Communications are possible via PROFIBUS. Further, it has safety functions that are unique worldwide and also the ability to regenerate into the line supply (energy recovery).

Frequency Converter SIMATIC ET 200S FC

The SIMATIC ET 200S FC frequency converter is a module belonging to our ET 200S distributed I/O. It can handle both simple as well as sophisticated drive tasks with closed-loop vector control. It also has integrated extensive safety functionality. Line-commutated regenerative feedback into the line supply. Not only this – commutating reactors, braking choppers and resistors are eliminated therefore guaranteeing a high degree of cost-effectiveness.