Logistics - RFID - Siemens  |   12/02/2008 10:17 PM  
Hide Images  |  Print
Identifying Your Optimization Potential
RFID Systems for Logistics

Whether in shipping or refrigeration warehouses, for identifying containers or tanks, or for recognizing parts of textiles, our RFID systems have set the standards for logistics as well as distribution control and management for many years, for example where reliability is concerned. Rewriteable, costeffective data storage units as well as SmartLabels can reliably identify and read regardless of surface or even dirt contamination. SmartLabels from various manufacturers based on the standards ISO 15693 as well as EPCglobal and ISO/IEC 18000-6 can be employed. All information required is always at your fingertips via the “electronic delivery slip”. Our systems solve simple and complex applications quickly and competently. We have a matching system meeting your requirements ready for you. Auxiliary equipment, such as a mobile handheld terminals, provide additional application flexibility.
  Logistics
  MOBY D RF600
Read/write distance up to 0.9 m up to 5,0 m (2 antennas side by side)
up to 10,0 m (antennas in gate arrangement)
Frequency 13.56 MHz 865-868 MHz (Europe)
902-928 (North America)
Standards ISO 15693
ISO 18000-3
EPCglobal
ISO 18000-6B, ISO 18000-6C
Features and Highlights
Managing your operations
Variety of data storage units
Mobile and flexible with handheld terminals
Customer-specific SmartLabels/antennas
Transponder for direct mounting on metal