PN/PN Coupler - PROFINET - Siemens  |   12/02/2008 10:14 PM  
Hide Images  |  Print

PN/PN-Coupler

The PN/PN Coupler with redundant power supply is a component for fast, cross-system and deterministic I/O data coupling between two PROFINET networks. Line structures are easy to construct with the help of two integrated 2-port switches and external switches can also be spared.
Advantage
Line structures are easy to construct with the help of two integrated 2-port switches and external switches can also be spared.