| IE/PB Link - PROFINET - Siemens | 12/02/2008 10:41 PM | ||
Hide Images |
Print
|
IE/PB Link
The IE/PB Link supports the PROFINET communication services and links PROFINET CBA components, which are connected to PROFIBUS, to Industrial Ethernet, i.e. the IE/PB Link is the proxy for PROFIBUS field devices. This enables a vertical integration to be implemented from the control level to the field level.
![]()
| ||||||
| |||||||||||||||||||||||||||||||