| PN CBA OPC server - PROFINET - Siemens | 12/02/2008 10:49 PM | ||
Hide Images |
Print
|
SIMATIC NET PN CBA OPC serverThe PN CBA OPC server (PROFINET OPC server) is the PC application interface for communication over Industrial Ethernet with PROFINET CBA components. It provides standardized access for OPC-capable applications and Windows applications (e.g. Microsoft Office) to variables that are made available over the component interfaces of the PROFINET CBA components. PROFINET CBA OPC servers are available for the following interfaces:
|
|