| SIMOTION D with CBE 30 - PROFINET - Siemens | 12/02/2008 9:45 PM | ||
Hide Images |
Print
|
| Product picture | ![]() |
| |
With SIMOTION D, the SIMOTION functionality is integrated directly in the control unit of the SINAMICS S120 drive system. This results in the total system, consisting of controller and drive, being very compact and especially fast to respond. SIMOTION D is supplied as a single-axis (SIMOTION D410) or multi-axis (SIMOTION D4x5) system in various power versions, which guarantees a very high degree of scalability and flexibility.
SIMOTION D has onboard as standard two PROFIBUS interfaces with PROFIdrive and two Industrial Ethernet interfaces. The CBE30 communication board is used for the connection to PROFINET.
A PROFIBUS and a PROFINET version can be selected for the SIMOTION D410.
| Product picture | ![]() |
![]() | |