Vehicles and Aggregates - Projects Automotive Industry - Siemens  |   11/21/2008 10:53 PM  
Hide Images  |  Print

Vehicles and Aggregates - Power Train, Research & Development

Power Train research & development. Top-class R&D achievements of auto­mobile manufacturers and their suppliers are not only the result of extensive research and development but also of high quality demands in production. This requires test systems that allow realistic and practice-oriented simulation of the entire range of stresses.
You can solve these complex tasks-both in the research and development area and in power train-with our test equipment that meets the highest design and technical demands.
Engine test rigs
For engine test rigs, we offer specially developed dynamometers for loading petrol engines-both in stationary operation and in the simulation of transient load states: Compact, rugged machines with high-accuracy, dynamic torque measuring systems in conjunction with high-speed converters offer reliable operation under the most demanding conditions.
Dynamic engine test rig
Digitally controlled dynamic engine test rig
Application Centers for Automotive Engineering
Modernization of an engine fuel test department
Gear test rigs
Gear and axle test rigs form oscillating systems thanks to the machine rotor rotational masses and the flexible connecting shafts. Siemens controls these flexibly coupled multi-mass systems with special closed-loop strategies. The high-speed, de-coupled individual controls that result from this allow realistic simulation of dynamic loads.
Universal gear test rig for research & development
FWD gear test rigs for quality tests
Truck rear axle gear test rig for continuous tests
Truck gear box test rig for continuous tests
Vehicle test rigs (Research & Development)
For testing the complete vehicle, Siemens offers vehicle test rigs in a special design: A machine is available for each wheel with a drum applied direct to the shaft. This means that each wheel can be loaded direct. Steering wheel angle, slip, friction factor, and phase angle of the left / right wheel can also be specified in addition to the standard controller types.
Four-wheel roller test rig for temperature testing chamber
Motorcycle and private vehicle roller test rig for acoustic tests
Single axle roller test rig for acoustic tests
Double axle roller test rig for acoustic tests
CATS-NT test bench automation system
CATS-NT is a software package for the automation of test rigs in the automotive industry using conventional PCs and the Windows NT or Windows 2000 operating system.
CATS-NT is used to record, visualize, evaluate and store measured values and enables the fully automatic control of a test rig with setpoint specification including control of external devices and the management of inspection and test sequences and test results.
Based on its longstanding practical experience in the automotive and supplier industry, CATS-NT provides a multitude of solutions for automotive test engineering tasks and its user-friendly parameter masks allows simple adaptation to the wide range of practical tasks required during inspection and testing.
CATS-NT test bench automation system
Components
Engine, gear and vehicle test benches are designed with the following components:
High speed three-phase current generator
Torque measuring device
Joystick actuator
CATS-TC open-loop and closed-loop test bench control unit
Electronic pedal sensor module