Advertisements - SIMATIC NET - Siemens  |   12/05/2008 4:57 AM  
Hide Images  |  Print

Advertisements

At a glance

Features and product advantages for a quick overview on the following topics:

2007/11
Industrial Ethernet
Security can be exciting ...
when you don’t have it!

Open networks facilitate end-to-end data communication. To keep your sunny side up, you should protect your network from unwelcome stealth attacks. And that‘s easy with SCALANCE S, the industrial security modules applicable in PROFINET and all Ethernet networks.
2007/11
Industrial Wireless Communication
SCALANCE W786-1PRO. A living room access point?
Anything but!

We have turned WLAN into Industrial WLAN. Now, in addition to rugged access points, we‘re making extremely rugged access points. Your benefits: Mature wireless technology and especially high reliability even in outdoor use. More information about Industrial Wireless Communication?
2007/11
Industrial Ethernet
Elements that improve the reliability
of your LAN right from the start.

Suitable for diverse network designs. Fast installable. Reliable in heavy-duty operation. Components for future-oriented industrial networks have to meet these conditions. Therefore we created a comprehensive program of switches, security modules and access points, also a variety of high quality cables and a connection system with many practical details.
2007/07
SINAUT
Telecontrol/SCADA without limits.
Modular, Flexible, Secure, Efficient.

Economical transport of gas or oil via pipelines, remote monitoring of water treatment facilities.... The SINAUT® ST7 telecontrol system is recommanded for all applications with remote process stations. SINAUT is based on SIMATIC® Standards. All networktypes can be combined as required. SINAUT offers remote programming and teleservice, process monitoring via WinCC® or OPC.