Antennas - SIMATIC NET - Siemens  |   12/05/2008 4:24 AM  
Hide Images  |  Print

Antennas and antenna accessories

Detached antennas for the SCALANCE W-700 products ensure reliable radio connections. Ideally for the products SCALANCE W788-1PRO, SCALANCE W788-2PRO and SCALANCE W744-1PRO. Simple installation, as the antennas are already prepared with antenna cable and R-SMA connectors.

The antennas of SIMATIC NET, which all comply with the IP65 degree of protection, are differentiated according to their characteristics as either directional (20° vertical, 20° horizontal) or omni-directional (360° horizontal, 30° vertical).

Antennas Accessories

Lightning protection element PS798-1PRO

The LP 798-1PRO lightning protection element expands the possible applications for SCALANCE W-700 products with remote antennas, particularly in the case of outside use

Antenna termination impedance TI795-1R

50 Ohm for terminating the second R-SMA antenna socket, when operating a SCALANCE W-700 radio interface with only one antenna, IP65 (-20 to +60°C)

Antenna aerial extension FRNC

An aerial extension cable assembly, 5 m, with two R-SMA connections is also available for optimum installation. (only for ANT 790-variante)