Fa. SWG - SIMATIC NET - Siemens  |   12/02/2008 1:31 PM  
Hide Images  |  Print

Referencies

Fa. SGW

SCALANCE network with PROFINET diagnostics

Customer requirement:
Integration from the control level to the field level
Efficient diagnostics of the field devices and network components
High bandwidth of the bus system
Use of open standards
Future-oriented bus system

Customer's decision:
Higher data throughput thanks to the use of Industrial Ethernet
Establishment of the Ethernet network structure with SCALANCE X204-2
Use of SCALANCE S613 for plant safety and as a broadcast filter for the office network
Diagnosing of the network components and the distributed field devices possible via both STEP7 and SNMP
Use of the CPU 315-2 PN/DP as IO Controller in future caverns

Advantages/benefits for the customer:
Higher data throughput thanks to the use of Industrial Ethernet
Simpler configuring of the diagnostics of both the SCALANCE X network components and the field devices
Simpler maintenance thanks to outstanding diagnostics functions
Improved security of the automation network thanks to SCALANCE S
Higher flexibility through the use of open standards


(Please click into the picture, to enlarge it!)