References
Canal de Isabell / Spain
SINAUT with SCALANCE S and SCALANCE X
The customer:

Canal de Isabel II is a public company of the community of Madrid. It supplies, treats and distributes the drinking water to the city. Further, it purifies the waste water.

The company supplies 6 millions inhabitants of the community with water. The greatest challenges that the company faces are the huge seasonal and systematical fluctuations in the water availability that are due to the extremely irregular and fluctuating annual rainfalls.
The challenge:
Migration of the stations from S5 to S7

Migration of the SIMATIC S5 stations with SINAUT ST1 protocol to SIMATIC S7 stations with SINAUT ST7 protocol via an IP-based network

Implementation of a monitoring and diagnosis system based on ST7cc and WinCC in the SINAUT ST7 stations

Connection of Ethernet network via TIM4R-IE to the Control Center

Protection of the new network structure with the help of SCALANCE S612 modules
Customer‘s decision:
Hardware

20 communication modules TIM3V-IE

5 communication modules TIM4R-IE

22 SCALANCE S612

3 SCALANCE X208

2 SCALANCE X224
Software

SINAUT ST7cc

WinCC 6.2
Benefits and value for the customer:

Complete system provided by a single manufacturer - Siemens

One system for diverse network topologies (GSM, radio, dedicated line, GPRS , IP-based networks)

Thanks to SINAUT the system can anticipate in advance possible problems of the IP-based networks (e.g. latency, sporadic down times, etc.) and adjust itself

Extensive sustainability and investment security

Coherent security concept for the whole plant

Intuitive configuration without technical expertise in the field of security

Automated issue of certificates by the Configurations-Tool