Measuring & Sensor Technology - Micro Automation Sets - Siemens  |   11/24/2009 6:19 AM  
Hide Images  |  Print
Micro Automation Sets - Messtechnik & Sensorik

Measuring & Sensor Technology – Recording, measuring and evaluation of non-electrical values

Automation solutions are becoming progressively more comprehensive and processes increasingly complex. Complete control of all processes is becoming all the more important. If you want to keep a close watch on things, all available senses must be used optimally.


Your benefits

More and more information about the process is required.

Applications

The Micro Automation Sets for measuring & sensor technology can be applied for object detection and quality assurance among other things.


 MAS 3: Distance and level measurement in industrial applications
Measuring and evaluating distances and fi lling levels with SIMATIC PXS300 Ultrasonic Proximity Switch and LOGO! Logic Module

The MAS 3 is especially suited for distance and level measurements in the industrial environment.  more

 MAS 6: Quality assurance through weighing, controlling and recording
Recording and processing weights with SIMATIC S7-200 and SIWAREX MS

The MAS 6 is particularly suitable for use on simple automation tasks in the field of quality assurance. For example, to check packages for completeness by monitoring their weight.  more

 MAS 18: Easy and reliable detection of objects with optical proximity switches
Detecting and processing signals with optical proximity switches SIMATIC PXO200, LOGO! Logic Modules and SIRIUS Switching Devices

The MAS 18 is especially suited for basic control and monitoring functions in the industrial environment.  more

 MAS 24: Fast and safe fault diagnostics for 24-V load circuits
Fault diagnostics for 24-V load circuits with LOGO! and SITOP select

The MAS 24 is especially suited for monitoring of DC 24 V load feeders and for detecting overload and short circuit.  more

 MAS 27: Flexible Decoding and Processing of Data Matrix Codes
Reading, processing and Visualisation of 1D and 2D codes with the SIMATIC HawkEye handheld scanner, SIMATIC S7-200 and the TD 400C text display

The MAS 27 is particularly suitable for industrial and commercial applications which require identification/localization of parts.  more