Drive Technology - Micro Automation Sets - Siemens  |   11/24/2009 7:51 PM  
Hide Images  |  Print
Micro Automation Sets - Antriebstechnik

Drive Technology – Starting, controlling and positioning with standard drives

Drive technology and automation technology grow closer together every day. Simple positioning tasks are becoming more and more automated, and low-cost, efficient local control is gaining in importance. Examples are manual feeding of raw material, transport of in-process products from one machine to the next processing unit, or simple handling tasks such as turning a material over.


Your benefits


Applications

The Micro Automation Sets for drive technology can be applied for transport systems, mechanical engineering and infrastructure among other things.


 MAS 1: Closed-Loop Positioning Control with standard Drives
Solving Positioning Tasks easily and optimally using SIMATIC S7-200 and the SINAMICS G110 Frequency Inverter

The MAS 1 is particularly suitable for industrial applications requiring the positioning of objects.  more

 MAS 9: Flexibly starting, controlling and monitoring motors
Flexibly starting, controlling and monitoring motors using the SIRIUS function relay and LOGO! logic module

The MAS 9 is particularly suitable for the cost-efficient, central and flexible monitoring and controlling of motors.  more

 MAS 12: Simple and easy speed control for drives
Control and speed-dependent drive tasks using the LOGO! logic module and SINAMICS G110 frequency converter

The MAS 12 is particularly suitable for small, speed-controlled drives used in transportation systems, building installations and machine control.  more

 MAS 22: Controlled positioning with standard drives
Perform position control drive tasks using SIMATIC S7-200 and the SINAMICS G110 frequency inverters

The MAS 22 is particularly suitable for simple positioning tasks without use of analog moduls or digital I/O.  more

 MAS 23: PI controller for simple applications – Optimum control of motor speeds
Perform control- and speed-dependent drive tasks using the LOGO! logic module and SINAMICS G110 frequency inverters

The MAS 23 is particularly suitable for the low-cost and user-friendly control of motors speeds.  more

 MAS 26: Simple networking and cascading of drives
Continuous adjustment of motor power with SIMATIC S7-200, 4x SINAMICS G110 and TP 177 micro

The MAS 26 is particularly suitable for applications with several interconnected drives. Requirements for a dynamic speed change or controllable/adjustable speed can easily be met.  more