SIMATIC IT Independent Components - SIMATIC IT - Siemens  |   12/02/2008 8:24 PM  
Hide Images  |  Print
 

SIMATIC IT Independent Components

Besides the entry solution to a full blown MES installation SIMATIC Plant Intelligence, SIMATIC IT provides an innovative and dedicated set of Independent Products with deep functionality that can be acquired either as an integrated part of SIMATIC IT Suites, or separately. This is a truly scalable approach.

SIMATIC IT Independent Components family is based on:


SIMATIC IT Historian
SIMATIC IT Historian's target is to make shop floor information accessible, meaningful and consistent. Therefore SIMATIC IT Historian supports the calculation of KPIs (Key Performance Indicators), aggregating data from different sources, while leveraging custom algorithms that are easily configurable. SIMATIC IT Historian enables every user in the organization to get aggregated information, gathered from every area of the shop floor.


SIMATIC IT Interspec
SIMATIC IT Interspec is Siemens’ product specification management system to develop, deploy and manage all product specifications (e.g. raw materials, intermediate and finished products, packaging materials, …) across a corporation in a single, controlled data repository with sophisticated approvals and data accesses to ensure that all members of an organization are using the correct product specifications.


SIMATIC IT Unilab
SIMATIC IT Unilab is a full Enterprise LIMS, supporting Quality Specifications, Methods and Procedures. It addresses the Quality Operations from ISA-95. It coordinates Quality Management performed by HQ offices and manufacturing plants, by enabling fast exchange of quality information all along the production workflow and facilitates the various roles within the laboratory.


SIMATIC IT XHQ
SIMATIC IT XHQ provides the tool to enable the decision makers at all levels to make better, faster, more informed decisions to drive the overall performance of the enterprise. SIMATIC IT XHQ provides industrial manufacturers with means to positively impact the bottom line through timely, better informed decisions about manufacturing operations.


SIMATIC IT Unicam
SIMATIC IT Unicam helps manufacturers implement effective electronics manufacturing strategies – from sharing product and process designs, to joint process planning and engineering with teams in distributed locations – helping planners to make decisions such as where, how and with what resources to manufacture products.



For more informations about SIMATIC IT Indipendent Components, please visit: MES Diving Center