Motion Control via PROFINET - Solutions for Textile Machines - Siemens  |   11/21/2008 11:33 PM  
Hide Images  |  Print
If you wish to increase the performance of your machine – simply use

Motion Control via PROFINET

Motion Control with PROFINET

PROFINET meets all requirements arising in automation applications using Industrial Ethernet as the basis to connect devices from the field level through to the management level. PROFINET combines industrial high-performance features and the determinism in communication required for Motion Control applications with the advantages of modern office communciation - and all this on a single bus.

Motion Control via PROFINET allows you to enjoy the following benefits:

  • Top performance for your machines
    regarding the number of axes, volume of data and cycle times
  • Highly demanding real-time communication
    with simultaneous IT communication via a bus
  • Increased flexibility
    due to modular and mechatronic machine concepts

All about Motion Control via PROFINET
 
banner_ertek.gif
 
Siemens Automation Innovation Tour
Industrial Communication SIMATIC NET