Spinning plant - Solutions for Textile Machines - Siemens  |   12/02/2008 9:06 PM  
Hide Images  |  Print

Spinning plant

BCF spinning plants are used to produce Bulked Continuous Filament (curled yarn) in a continuous spinning, drawing, 3D curling process for fine and heavy carpet and polyester yarns.
The yarns are manufactured in pure white or dope-dyed, single- or multi-colored, for 2, 3 or 4 threads per position, at up to 5,000 rpm in a vertical production arrangement.




In addition to the general advantages our solutions for spinning plants help you optimize your production results through:

  • Precise compliance with the speed relationship
    between spinning pumps, galettes and texturizing unit
    through precise transmission of the setpoint cascade
    via PROFIBUS to the drives
  • Convenient human-machine interface
    through Win CC with rich evaluation functionality
  • High-performance automation system Simatic S7-400

Solution example for spinning plants
Example of an automation and drives solution for spinning plants
All about Spinning plant