| Hardware platforms - Solutions for Textile Machines - Siemens | 12/02/2008 8:31 PM | ||
Hide Images |
Print
|
Hardware platformsDepending on the machine type, very different demands are placed on the machine construction. Each hardware platform has its advantages in certain fields of application. The various platforms can also be combined very easily, which is especially an advantage for modular machines and systems. The individual hardware platforms always have the same system properties, i.e. functionality and engineering are always identical - irrespective of which platform is used. You can therefore always select the platform which is most suitable for your machine:
|
All about Hardware platforms Related topics |