Servomotors 1FU
The 1FU8 SIEMOSYN motors are permanent-magnet synchronous motors with short-circuit cage for an asynchronous automatic start. They can be operated on the supply system as drives with constant speed or on a converter as variable-speed, single or group drives. The SIEMOSYN motors are used where generally high demands are placed on the speed constancy and the accuracy of the synchronous operation of several motors in a motor grouping.
1FU8 permanent-magnet synchronous motors - for single and group drives
-
Speed synchronism and accuracy
Motors in group drives run synchronously without additional work; the motor speed is independent of the load
-
Low cabling and installation costs
The motors do not require a speed encoder
-
High efficiency - low losses
Low rotor and exciter losses compared to induction motors because of the operating principle
-
High maximum speeds up to 15,000 rpm
1FU8 permanent-magnet synchronous motors - overview of the product range
| Rated speed*: |
1,000 - 3,000 rpm |
| Rated power*: |
0.31 - 22.9 kW |
| Rated torque*: |
1.3 - 59.6 Nm |
* Depending on the version and type
"The detailed technical data can be found on the right-hand side via Everything about... --> Technical Information --> Technical Overview"
|
1FU8 permanent-magnet synchronous motors - typical areas of application
Production machines (e.g. chemical fibers, glass industry, texturizing plants, rolling mills, transport systems)