SIMODRIVE 611 - Motion Control Systems - Siemens  |   12/04/2008 4:53 AM  
Hide Images  |  Print

SIMODRIVE 611

SIMODRIVE 611 steps your machine up to maximum productivity

With the SIMODRIVE 611 converter system individual drive assemblies can be combined thus enabling fast and flexible synchronization of the drive performance and number of machine axes.

SIMODRIVE 611

The SIMODRIVE 611 converter system is suitable for:

  • Machine tools
  • Robot and manipulators
  • Mass production and jobshop production
  • Form and tool construction
  • Presses and packaging machines
  • Production machines for glass, wood, stone and textiles

The SIMODRIVE 611 converter system :

  • is a modular transistor pulse-controlled converter
  • is a compact system for several axis as well as drive combination solutions
  • can be flexibly adapted to the area of application thanks to its modules
  • is adaptable to every motor with its performance modules
  • is adaptable to every motor with its performance modules
  • can be implemented with analog or digital setpoint interface with closed-loop plug-in units
  • is the system with common mains supply modules
  • can be expanded whenever required

SIMODRIVE 611 consists of several individual function modules. The mains connection is achieved using a power rated row of infeed modules, which provides the 600 V power DC link as well as the electronic power supply. Power modules rated to the size of the motor are then hooked-up to the 600 V DC link. The closed-loop plug-in unit then forms the drive module to a main spindle module or feed module either in digital or analog technology.

The types of drives feed axes, main spindle drives and asynchronous motor drives can be combined to form axis units.

A full range feed drives is available with torques from 0.7 Nm to over 145 Nm. In the case of main spindle drives SIMODRIVE 611 achieves a continuous rating of 3.7 kW to 100 kW. For simple main spindle drives without encoder, e.g. wood processing machines and high-speed grinding machines, the SIMODRIVE 611 offers closed-loop plug-in units with field-oriented closed-loop control for speeds of up to 60,000 rev/min.

Modular

Drive Modul
  • In the drive units each module carries out a different task
  • A common feed module provides the DC voltage link from the power supply mains
  • A drive module activates every motor
  • Every drive module consists of a power module and closed-loop plug-in unit
  • The NCU of the SINUMERIK 840 D CNC control is integrated as a 50 mm wide module into the drive unit and supplied with electricity.
  • The UL is standard in this series
The modules have standard designs, 480 mm high, 288 mm depth and, depending on the performance, the width increases in units of 50 mm.

Further information on the subject
Always the right cards for your drive
Power module and closed-loop plug-in unit, a powerful team
The right power module for the drive axis contains closed-loop plug-in unit with the corresponding technology. The "hand" of the closed-loop plug-in unit also contains the right "card" for your application.
The finest digital filters
No chance for resonance - "Damping of mechanical oscillations"
This function interrupts natural frequencies. An integrated expert system determines machine-specific resonance frequencies. Unwanted frequencies are removed with parameterized digital filters. A machine optimized in this way is capable of operating at a considerably higher amplification factor (kV factor), which is why machines equipped with Siemens controls work with precision.
Mains connection
A mains connection the "global player" needs
Controls for highest work-piece quality
Control plug-in units with analog setpoint interface
Control plug-in units with the analog setpoint interface communicate with higher-level CNC, positioning and PLC controls using the previously customary ±10 V speed setpoint interface.
All about SIMODRIVE 611