AC converters
Converters that meet all technological and dynamic requirements in various branches of mechanical engineering
SIMODRIVE 611SIMODRIVE is a converter system which can be configured flexibly, meeting maximum requirements with regard to the dynamic response, speed range and smooth running characteristics |
SIMODRIVE POSMOSIMODRIVE POSMO reduces the control cubicle volume and minimizes the configuring and cabling expenditure. |
SIMOVERT MASTERDRIVESSIMOVERT MASTERDRIVES are AC drive converters. They transform AC motors into high-accuracy variable-speed drives. This series of drives is designed for worldwide use. They are suitable for all supply voltages from 230 to 690 V and are certified worldwide. |
Convenient and Economic Positioning: SINAMICS S110 |
| SINAMICS S120 |