STARTER Commissioning Tool - Motion Control Systems - Siemens  |   11/24/2009 5:54 AM  
Hide Images  |  Print

STARTER drive commissioning tool

starter

The STARTER drive commissioning tool supports the user during

  • parameterization
  • commissioning
  • diagnosis
  • service
of SINAMICS and MICROMASTER 4.

STARTER can run in standalone mode.
However, the tool is also integrated into the Totally Integrated Automation engineering-tool, Drive ES.
And: STARTER is integrated in SIMOTION SCOUT.

Your benefit

  • Simple and efficient parameterization through
    - rapid commissioning with few parameters
    - expert mode with all parameters
  • Support of service and diagnostic functions directly at the device or via Teleservice access
All about STARTER drive commissioning tool